Emergency Lighting
Formula65 Combi LED
Formula65 Combi LED’s are functional emergency light luminaire for indoor use. They used in schools, warehouses, sports halls, gyms, etc. Formula65 Combi LED’s are delivered with LED driver or ALOG (addressable) module.
Formula65 Combi LED’s are designed for both new construction and rehabilitation of existing buildings. The luminaire has surface / recessed wall / ceiling mounting and can be used as a single-sided or two-sided marker light or as a guide light for escape route / anti panic. They have optional operating mode that are continuous operation or emergency operation mode.
Features & Benefits:- LED-based centralized marker light or centralized guide light for escape route / anti-panic
- Delivered as surface-mounted / recessed wall and ceiling-mounted luminaire
- LED driver or ALOG (addressable) module included
- IP 65 - dust and waterproof luminaire
- Single-sided pictogram with a reading distance of 25 meters or two-sided with a reading distance of 30 meters
- Compact and low-profile armature
- EN 60598-1 Certified
- EN 60598-2-22 Cerified.