/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    MaxLED Marker Light

    Discontinued

    Eltek’s MaxLED marker lights are functional and robust marker luminaires in aluminum for indoor use. MaxLED is included with single or double sided pictogram. It has addressable option with module for elBus, pot.fri, wireless and DALI.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Eltek’s MaxLED marker lights are functional and robust marker luminaires in aluminum for indoor use. It fits perfectly in, for example shopping malls, warehouses, sports halls, terminal buildings. MaxLED is designed both for new construction and rehabilitation of existing facilities. MaxLED is included with single or double sided pictogram. Slot on the underside of luminaire housing provides MaxLED to function as a beacon. It has addressable option with module for elBus, pot.fri, wireless and DALI.

    Features & Benefits:
    • LED-based marker light
    • Delivered as a decentralized self-test luminaire
    • Bracket solution - easy and quick assembly and maintenance
    • Addressable option - comes with module for elBus, pot. free, DALI or wireless
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek