/content/hbtbt/ae/en/search-results.html

    fire stations

    LCD Message Sign

    Displays multiple incident data points including turn out time, incident address and responding units

    Overview

    The Phoenix G2 LCD Message Sign is a station alerting peripheral used in the Phoenix G2 Fire Station Alerting System. The sign displays turn out time, incident address, and responding units. The high visibility LCD screen also allows for customization and ability to display alerts in additional languages.

    Features & Benefits:
    • Dimensions: 28.7 W x 6.5 H x 2 D
    • Display Area: 27.5 x 5.16
    • Mounted via industry standard 75 mm or 100 mm VESA mount
    • Connected to ATX via standard USDD PoE
    • Power: 30W
    • 1x Relay Output, 1x Dry Input
    Certifications:
    • TUV Listed to UL 62368-1:2019 (US) and CSA C22.2 NO 62368-1:19 (CA)
    • FCC Part 15B Class A Compliant
    Specifications

    Others

    • Brand
      • US Digital Designs

    Others

    • Brand
      • US Digital Designs
    • Brand : US Digital Designs