/content/hbtbt/ae/en/search-results.html

    Fire Suppression Devices

    Zone Selector Valve

    Inert Suppression System

    Overview

    The ZSV-25 Local Zone Valve is intended for use in systems where multiple zones are protected by one cylinder bank. The valve acts as a selector valve directing the gas to the correct zone and is controlled electrically. The valve is pilot operated and uses system pressure to operate the valve mechanism. When the solenoid is powered the system pressure will force the valve open until the system pressure drops below 0.3 MPa. Then it will close automatically.

    Features & Benefits:
    • Must match IG-541 system pressure
    Certifications:
    • Non Certified