/content/hbtbt/ae/en/search-results.html

    Control Modules

    I300 Fault Isolator Module

    Discontinued

    I300 fault isolator modules are designed for use with Fire-Lite® addressable fire alarm control panels (FACPs) and are intended to protect systems against wire-to-wire short circuits on SLC loops.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    I300 fault isolator modules are designed for use with Fire-Lite® addressable fire alarm control panels (FACPs) and are intended to protect systems against wire-to-wire short circuits on SLC loops. These fault isolator modules should be placed between each of the devices on the SLC loop to isolate a short-circuit problem between the modules. It is required for true Style 7 operations so that other devices can continue to function normally in the event of a short-circuit on the SLC.

    Features & Benefits:
    • Directly powered by SLC loop without the need for external power
    • LED that blinks to indicate normal conditions and turns solid when short circuit conditions are detected.
    • High noise immunity (EMF/RFI)
    Certifications:
    • UL Listed: S2424 (I300 only).
    • ULC Listed: S2424 (I300A only).
    • CSFM: 7300-0075:0159.
    • MEA: 3-94-E. FM Approved
    Specifications

    Others

    • Product Type
      • Fault Isolator Module

    Others

    • Product Type
      • Fault Isolator Module
    • Product Type : Fault Isolator Module