/content/hbtbt/ae/en/search-results.html

Manual Call Point/Pull Station Parts

Addressable MCP, IP66

Addressable MCP, IP66

Overview

Addressable manual call point in conformity with EN 54-11 type B with loop isolator for manually triggering fire alarms or hazard alarms. For outdoor application or application in damp environments.

Certifications:
  • CE, VdS
  • CSFM, FM, ActivFire
  • UL, ULC
Specifications

Others

  • Product Type
    • Addressable MCP millimetre
    • Manual millimetre
  • Brand
    • Esser
  • Includes
    • Glass 704910 foot
    • Key foot
    • “Out of Order” Sign foot

Others

  • Product Type
    • Addressable MCP millimetre
    • Manual millimetre
  • Brand
    • Esser
  • Includes
    • Glass 704910 foot
    • Key foot
    • “Out of Order” Sign foot
  • Product Type : Addressable MCP millimetre|Manual millimetre
  • Brand : Esser
  • Includes : Glass 704910 foot|Key foot|“Out of Order” Sign foot
Product Number
Image
SKU
Description
alt
761694
Addressable MCP, IP66
Image
SKU
Description
alt
761694
Addressable MCP, IP66