/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    DCS15 Control Panel

    DCS15 Control Panel is used to select zones and to distribute messages and various sounds and / or alarms. The DCS15 control panel has 12 freely configurable push buttons, 13 LEDs and a monitored gooseneck microphone with cardioid-shaped sensitivity.

    Overview

    DCS15 Control Panel is used to select zones and to distribute messages and various sounds and / or alarms. The DCS15 control panel has 12 freely configurable push buttons, 13 LEDs and a monitored gooseneck microphone with cardioid-shaped sensitivity. The control panel is easy to connect to the central unit DOM by means of Cat5 cabling and contains a loudspeaker for possible intercom function.

    Features & Benefits:
    • 1 green LED for displaying the operating status
    • Maximum cable length is 300 meters
    • 12 freely configurable push buttons
    • The number of push buttons can be expanded to a maximum of 120 using control panels type DKM18
    • Loudspeaker for a possible intercom function
    • Audio output and an audio input for eg an external CD player
    • Cost effective Cat5 cabling
    • Permanent monitoring of the microphone
    Certifications:
    • EN54-16 approved