/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    Dual-Action A Release Station

    Dual-Action Agent Release Stations are designed for use with the Gamewell-FCI fire alarm control panels with releasing capabilities and Flex Series releasing systems.

    Overview

    Dual-Action Agent Release Stations are designed for use with the Gamewell-FCI fire alarm control panels with releasing capabilities and Flex Series releasing systems. It features a set of single pole contacts and screw terminals for connection to an initiating circuit.

    Features & Benefits:
    • Addressable stations compatible with all Gamewell-FCI analog addressable fire alarm controls
    • Both single and double action stations available
    • Tumbler lock for test and reset keyed alike with Gamewell-FCI controls
    • Surface or semi-flush mounting
    • Shock and vibration resistant
    Certifications:
    • UL/ULC Listed: S711
    • MEA Listed: 67-20-E
    • FM Approved CSFM: 7150-0075:184
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list