/content/hbtbt/ae/en/search-results.html

    manual call point pull station parts

    In-Ceiling PTZ support plate

    In-Ceiling PTZ support plate use when installing HDZINBKT, for any in-ceiling back can model in drop tile ceiling or when extra support is required.

    Overview

    In-Ceiling PTZ support plate use when installing HDZINBKT, for any in-ceiling back can model in drop tile ceiling or when extra support is required.

    Features & Benefits:
    • On board camera storage Micro SD card support (up to 64 GB; only applied on SanDisk SDXC 64 GB)
    • Up to 25 fps at 1080p (30 fps for NTSC)
    • True Wide Dynamic Range
    • ONVIF Profile S compatible
    • Supports both dynamic and static IP addresses
    • Electronic image stabiliser (EIS)
    • P-Iris mode
    • Wide range of mounting options available (1.5” NPT)
    • High present speed up to 400°/sec
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security