/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    KAC Keyguard

    Discontinued

    Keyguards are custom designed plastic box to which a clear plastic window can be fitted in order to retain a key or access control card. Keyguard recess enables the operator to remove the window in an emergency to retrieve the key.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Key guards are custom designed plastic box to which a clear plastic window can be fitted in order to retain a key or access control card. A recess enables the operator to remove the window in an emergency to retrieve the key. Immediately the lid is removed an integral electronic sounder warns others in the vicinity that key security has been breached. The lid is designed in such a way that it cannot be refitted after removal. Replacement lids are readily available from local stockists or direct from Holes. The battery can be tested periodically without damaging the lid.

    Features & Benefits:
    • Snatch off plastic lid
    • Integral electronic alarm
    • Can be wired to existing fire or security systems
    • Specially designed non hazardous plastic lid
    • Sounder alert before key is removed
    • Key plate conceals micro switch, battery (pp3 or equivalent) and electronic sounder
    • Clear plastic window enables key to be easily seen and cannot cause injury when removed.
    • Main body is a tough resilient composite
    • Large key chamber will accept most commonly available keys and standard cards for card access control systems
    • Flush fitting is simple to achieve
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC