/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    Manual Call Point Weatherproof Enclosure

    Gent S4-34896 is a weatherproof manual call point enclosure for use with the new style Gent Vigilon addressable call points. This enclosure allows for the Gent Vigilon Call Points to be mounted in external locations.

    Overview

    Gent S4-34896 is a weatherproof manual call point enclosure for use with the new style Gent Vigilon addressable call points. This enclosure allows for the Gent Vigilon Call Points to be mounted in external locations. All electronic devices contained within the MCP shall be sealed so as to prevent damage from hostile environment conditions: i.e. dust, up to a rating of IP32. For additional protection from environmental conditions a weatherproof version of the MCP shall be available to provide a rating of IP54. The MCP will be available for either semi-flush or surface fixing. Semi-flush flanges shall be available in black.

    Features & Benefits:
    • Anti-tamper
    • Weatherproof
    Certifications:
    • EN54 part 11 & 17