/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    N-MPS Addressable Series

    The Notifier N-MPS-2AC is an addressable single-stage manual pull station providing reporting for the NFS-320C, NFS-640, and NFS-3030 fire alarm control panels. English/French lettering.

    Overview

    The N-MPS-2AC is part of the Notifier MPS Addressable Series manual pull stations providing reporting for the NFS-320C, NFS2-640, and NFS2-3030 fire alarm control panels. This model is an adressable two-stage manual pull station

    These high quality, die cast metal manual stations finished in red

    enamel paint to be easily identified, include screw terminal connections, and integrated break-glass rod. The alarm contact for the manual station is rated for 1A, 24VDC. The contacts are gold plated to avoid the risk of corrosion.

    Operating instructions appear in English and French lettering. When the handle is pulled, the manual station initiates an immediate operation of the alarm detection circuit. Inoperated by pulling the handle on the front of the station.

    Features & Benefits:
    • Constructed of high quality die-cast metal
    • Highly visible red enamel finish
    • English and French lettering
    • Single action pull lever design
    • Optional dual action lever kit
    • Integrated break-glass
    • Hex key resettable
    • Screw terminal connectors
    • Optional ancillary contact for local mag-lock release
    • Single-stage and two-stage models
    • Key-switch activation for second stage
    • Fully addressable using Flashscan® or CLIP technology
    • Two-stage addressable manual stations require two addresses on a data communications link (DCL) circuit
    • Surface or semi-flush mounting
    • All addressable models mount on a standard 4” square electrical box or a two-gang electrical box with suitable semi-flush mounting plate (sold separately)
    • All addressable models can mount to a single-gang electrical box for retrofit situations when used with an extension ring (MPS-TR, sold separately)
    Certifications:
    • ULC listed: S7568
    Others
    Name
    Description
    File Size
    Date
    Size
    N-MPS Addressable Series Data Sheet
    application/pdf 194.36 KB
    5/14/2023
    194.36 KB
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Stations manuelles conventionelles pour les applications canadiennes
    application/pdf 224.83 KB
    5/14/2023
    224.83 KB
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Stations manuelles adressables pour les applications canadiennes
    application/pdf 272.42 KB
    5/14/2023
    272.42 KB
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Addressable Manual Stations for Canadian Applications
    application/pdf 242.76 KB
    5/14/2023
    242.76 KB
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Conventional Manual Stations for Canadian Applications
    application/pdf 215.88 KB
    5/14/2023
    215.88 KB
    Name
    Description
    File Size
    Date
    Size
    N-MPS Addressable Series Data Sheet
    application/pdf 194.36 KB
    5/14/2023
    194.36 KB
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Stations manuelles conventionelles pour les applications canadiennes
    application/pdf 224.83 KB
    5/14/2023
    224.83 KB
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Stations manuelles adressables pour les applications canadiennes
    application/pdf 272.42 KB
    5/14/2023
    272.42 KB
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Addressable Manual Stations for Canadian Applications
    application/pdf 242.76 KB
    5/14/2023
    242.76 KB
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Conventional Manual Stations for Canadian Applications
    application/pdf 215.88 KB
    5/14/2023
    215.88 KB
    Name
    Description
    File Size
    Date
    Size
    N-MPS Addressable Series Data Sheet
    194.36 KB
    5/14/2023
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Stations manuelles conventionelles pour les applications canadiennes
    224.83 KB
    5/14/2023
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Stations manuelles adressables pour les applications canadiennes
    272.42 KB
    5/14/2023
    N-MPS-SA(C), N-MPS-2A(C), NFW-MPS-SA(C), NFW-MPS-2A(C) - Addressable Manual Stations for Canadian Applications
    242.76 KB
    5/14/2023
    N-MPS-SC, N-MPS-SCCF, N-MPS-SCB, N-MPS-2C, N-MPS-2CC - Conventional Manual Stations for Canadian Applications
    215.88 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list