/content/hbtbt/ae/en/search-results.html

    manual call point pull station parts

    Radio Call Point

    The R5A-RF radio call point is a battery operated RF device designed for use with the M200G-RF radio gateway, running on an addressable fire system. It is a waterproof manual call point, combined with a wireless RF transceiver.

    Overview

    The R5A-RF radio call point is a battery operated RF device designed for use with the M200G-RF radio gateway, running on an addressable fire system (using a compatible proprietary communication protocol). It is a waterproof manual call point, combined with a wireless RF transceiver and fits onto a wireless back plate. This device conforms to EN54-11 and EN54-25. It complies with the requirements of 2014/53/EU for conformance with the RED directive.

    Certifications:
    • For R5A-RF
    • EN54-11
    • EN54-25
    Specifications

    Others

    • Brand
      • KAC
      • Morley-IAS

    Others

    • Brand
      • KAC
      • Morley-IAS
    • Brand : KAC|Morley-IAS