/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    SB-I/O Surface-Mount Backbox

    SB-I/O surface-mount backboxes are for use with Silent Knight® PS-SA and PS-DA pull stations.

    Overview

    SB-I/O surface-mount backboxes are for use with Silent Knight® PS-SA and PS-DA pull stations. In addition to being molded out of increased UV stabilized polycarbonate material (94V-O), these backboxes have mounting holes and bottom conduit entries that are molded with a thin wall of material to provide improved outdoor weatherability.

    Features & Benefits:
    • Molded self-sealing mounting bosses
    • Snap latches for easy installation of the pull station
    • Two reinforced 1/2-inch NPT connector outlets (one plug included)
    • Single-gang electrical box mounting holes (knockout)
    • Four 10x1 inch mounting screws included
    Certifications:
    • UL Listed
    • CSFM Approved
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER