/content/hbtbt/ae/en/search-results.html

    Manual Call Point/Pull Station Parts

    Single Pole Keyswitch

    KAC's single pole keyswitches provide switching solutions for a broad range of applications. It is rigorously tested. It has long-life. It has tamper resistant front. It has broad temperature tolerance. It has fast and easy installation.

    Overview

    KAC’s single pole keyswitches provide switching solutions for a broad range of applications. These include fire, security, smoke vent, extinguishing systems and many other specialist applications. This is rigorously tested. It has robust and long-life key and barrel. It has tamper resistant front. It has locknut & washer/keyway feature on barrel to prevent barrel rotating from rear.

    It has broad temperature tolerance. It comprises a main housing and escutcheon plate. It is fitted to the plate which simply snaps into the main housing and is permanently located in place with fixing screws. All keyswitches are supplied with 2 sturdy keys. It has fast and easy installation.

    Features & Benefits:
    • Rigorously tested, robust and long-life key and barrel
    • Tamper resistant front
    • Locknut & washer/keyway feature on barrel to prevent barrel rotating from rear
    • Broad temperature is tolerance
    • Faster installation
    • Flexible installation
    Certifications:
    • RoHS
    • WEEE
    • REACH
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list