/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    2 Zones Control Panel

    The Fire-Lite FL2-LT-XP control panels have been designed to be easy to use and program, providing efficient and safe product. The control panel can support an unlimited number of manual call points and a limited number of detectors by zone.

    Overview

    The Fire-Lite FL2-LT-XP control panels have been designed to be easy to use and program and with the best quality and performance, providing users with an efficient and safe product which meets the current applicable standards. The panel has 10 system status leds indicators, zone led indicators (alarm, fault/disable/test), zone push buttons (disable/test/enable zone) and 5 function push buttons. FL2-LT-XP control panels is supplied with a change over power supply, with battery charger, of 45W (1.6A).

    FL2-LT-XP control panels have 5 function push buttons and a push button for each zone. The access to functions and push buttons is limited to 2 access levels for users and a third access level only for programmers. FL2-LT-XP control panels are factory-configured as 2 zones. The control panel can support an unlimited number of manual call points and a limited number of detectors by zone, according to the limits of the design and installation standards that are applicable. The panel is self-contained with integral power supply and space provision for two sealed, lead-acid standby batteries.

    Features & Benefits:
    • Easy to use
    • Easy to program
    • Best quality and performance
    • Efficient and safe product
    • Self-contained with integral power supply and space provision for two sealed, lead-acid standby batteries
    Certifications:
    • EN54 Part 14
    • EN54 Parts 2 and 4