/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Addressable Flexible Manual Call Point

    The MI-MCP Series Manual Call Points are designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range.

    Overview

    The MI-MCP Series Manual Call Points are designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range.

    The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block which can be wired during the initial installation cabling with a link to provide continuity for testing. During the commissioning phase, the links are removed, and the terminal block is simply inserted into the connector at the back of the unit.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Re-settable operating element option
    • Analogue addressable communications
    • Fully compliant with EN54, Part 11
    • Backward compatibility
    • Enhanced aesthetics
    • Integral LED
    • Integral loop isolation option