/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Addressable Manual Call Point NFX-MCP​

    NFX-MCP is an Intelligent Indoor Call Point which can be used with NOTIFIER addressable fire alarm control panels.

    Overview
    Certified toAS7240.11, NFX-MCP provides a red, addressable manual call point which is easily installed and maintained with a range of accessories to suit most applications. The plug and play design facilitates first fix capability and provides an easy to install solution of the highest quality and reliability – protecting building occupants from fire threats.

    • FlashScan protocol, up to 159 devices on AFP-2800 and AFP-3030​
    • Terminal block enables fast and simple installation with first fix capability​
    • Surface mount or Flush mount options​
    • Clear cover flap option available​
    • Flexible non-frangible element option available​