Manual Call Points/Pull Stations
Break Glass Manual Call Point
1 change break glass manual call point requires with 24VDC power supply. Operating temperature is -20°C to +50°C. Relative humidity up to 95%. Degree of protection IP 65.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
1 change break glass manual call point requires with 24VDC power supply. Operating temperature is -20°C to +50°C. Relative humidity up to 95%. Degree of protection IP 65.
The activation of the EEx-d button is manual and occurs after breaking the glass with the appropriate hammer (in supplied). It is also possible to set the automatic operation when the glass breaks. The button has a double internal ON / OFF contact, convertible into a single exchange contact.
Certifications:- ATEX 050 CESI 03 EEx d IIB H2 T6