/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Dual Pole Conventional MCP

    Dual Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface.

    Overview

    Dual Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface. The MCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new MCP products utilize a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted.

    Features & Benefits:
    • Anti-Tamper facility
    • Enhanced aesthetics
    Certifications:
    • LPCB
    • EN54-11
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list