/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Electronic module MCP small addressable

    Discontinued

    IQ8MCP electronic module w/o isolator, with relay

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Addressable electronic module for manual fire alarm actuation (as a manual fire call point in connection with housing Type 704950) or hazard alarm actuation. Suitable for use in the esserbus and powered loop with soft address coding, alarm latch and alarm indicator.

    When the manual call point is triggered, the integrated red light-emitting diode (LED) is automatically activated and the yellow mechanical alarm indicator is visible in the upper window area.

    Manual call point type A: direct operation (single action) in which the change to the alarm condition is automatic (i.e. without the need for further manual action) when the frangible element is broken or displaced.

    The operation mode is displayed via the flashing green LED.

    Without BUS connection, the detector operates as conventional MCP.

    In difference to 804955, the MCP has no line isolator and no connection possibility for standard manual call points (D-line), but is equipped with an additional relay output.

    The relay output is activated automatically when this MCP is triggered. The relay output can be programmed as a control zone in the customer data of the fire alarm control panel.

    Features & Benefits:
    • Flat design
    • Plug-in connection terminals
    • Optional terminal
    • Triple key function: test, open, reset
    • Detectors that are not ready for operation can be marked with the "Out of order" label by reversing the enclosed glass pane
    Certifications:
    • EN 54-11, type A
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER