/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Green WCP Outdoor Call Point

    WCP Outdoor Call Points are Resistor & Clean Contact Model. Installation efficiency, flexibility and full compliance with the latest standards are at the heart of the new WCP Outdoor Call Point range.

    Overview

    WCP Outdoor Call Points are Resistor & Clean Contact Model. Installation efficiency, flexibility and full compliance with the latest standards are at the heart of the new WCP Outdoor Call Point range.

    The outdoor WCP is an IP67 sealed manual call point product. The enhanced environmental protection allows the unit to be installed in many external environments where water and dirt are likely to be present, making it a true waterproof and outdoor product.

    Features & Benefits:
    • Sealed to IP67
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    Certifications:
    • LPCB
    • Vds
    • EN54-11
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC