Manual Call Points/Pull Stations
Integrated Detector Base Sounder Strobe
The Morley-IAS integrated detector base sounder strobes are installed in exactly the same manner as intelligent detector. With piezoelectric transducer and high impact LED array technology, it is highly efficient.
The Morley-IAS integrated detector base sounder strobes are installed in exactly the same manner as an intelligent fire detector. A separate, common installation base which accepts any product within the Morley-IAS audible-visual product family is installed at first fix. This common base is fitted with a shorting spring, ensuring loop continuity even when no Morley-IAS audible visual product is installed on the analogue loop. It also removes the need to separately test the wiring. As the integrated detector base sounder/strobe itself does not have to be installed until final commissioning, there is no risk of damage during first fix.
The common installation base is available in low profile or surface versions to enable the integrated detector base sounder and strobe to be installed either flush or surface mounted. By utilizing the latest developments in piezoelectric transducer and high impact LED array technology, the integrated detector base sounder/strobe is highly efficient. Current consumption is minimized, enabling the maximum number of devices to be installed on a loop, without compromising on sound and light output levels. When installed with a Morley-IAS detector, the combined unit also provides multiple technologies at a single point installation
Features & Benefits:- 32 built-in tones
- Low power requirements
- Optional IP65 rating
- Optional built-in isolator
- Anti-temper feature
- CPD approved
- LPCB approved in accordance to EN54 part-3
Please Sign In to view part numbers available for purchase based on your account