/content/hbtbt/ae/en/search-results.html

Manual Call Points/Pull Stations

IQ8MCP Electronic Module

The electronic modules for IQ8 manual call points cover a wide range of application areas and are connected as esserbus or powered loop users via the 8000 and IQ8Control fire alarm system loops.

Overview

The electronic modules for IQ8 manual call points cover a wide range of application areas and are connected as esserbus or powered loop users via the 8000 and IQ8Control fire alarm system loops. The built-in microprocessor provides the following functions: alarm latch, alarm indicator and soft address coding. Further, an external detector line with conventional manual call points can be connected to the electronic module. To ensure the operability of the fire alarm system in case of short circuit or a fracture within the primary loop, a zone isolator is already integrated in each module. There is also an optional variant available with a relay output, which is automatically activated with the actuation of the IQ8MCP. The relay output can be programmed as a control group with tools 8000

Features & Benefits:
  • Slimline design
  • Low power consumption
  • Plug-in connection clamps
  • Optional terminal clamps
  • 2 x cable entries on top, at the bottom and on the rear panel
  • Fixing on standard flush mounted installation box
  • Test function via manual call point service key
Certifications:
  • VdS
Specifications

Others

  • Brand
    • Esser
    • Gent

Others

  • Brand
    • Esser
    • Gent
  • Brand : Esser|Gent
Others
Name
Description
File Size
Date
Size
Manual Call Point Declaration of Performance
application/pdf 218 KB
5/14/2023
218 KB
Name
Description
File Size
Date
Size
Manual Call Point Declaration of Performance
218 KB
5/14/2023
218 KB
Name
Description
File Size
Date
Size
Manual Call Point Declaration of Performance
218 KB
5/14/2023
Product Number
Image
SKU
Description
alt
804905
IQ8MCP electronic module with isolator
Image
SKU
Description
alt
804905
IQ8MCP electronic module with isolator