/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    JBG-12L Series Manual Fire Alarm Pull Station

    The JBG-12L series manual fire alarm pull stations are cost-effective, feature-packed, non-coded manual fire alarm pull stations. Its innovative design, durable construction, and multiple mounting options make it simple to install and operate.

    Overview

    The JBG-12L series manual fire alarm pull stations are cost-effective, feature-packed, non-coded manual fire alarm pull stations. It provides Johnson Controls Fire Alarm Control Panels (FACPs), as well as other manufacturers’ controls, with a manual alarm initiating input signal. Its innovative design, durable construction, and multiple mounting options make it simple to install, maintain, and operate. It has aesthetically pleasing, highly visible design and color. It has attractive contoured shape and light textured finish. Its PUSH IN/PULL DOWN handle latches in the down position to clearly indicate the station has been operated. The word “ACTIVATED” appears on top of the handle in bright yellow, further indicating operation of the station.

    Operation handle features white arrows showing basic operation direction for non-English-speaking persons. Braille text is included on finger-hold area of operation handle and across top of handle. Station can be opened for inspection and maintenance without initiating an alarm. Product ID label is viewable by simply opening the cover; label is made of a durable long-life material. The words “NORMAL” and “ACTIVATED” are moulded into the plastic adjacent to the alarm switch.

    Features & Benefits:
    • Aesthetically pleasing, highly visible design and color
    • Attractive contoured shape and light textured finish
    • PUSH IN/PULL DOWN handle latches in the down position to clearly indicate the station has been operated
    • The word “ACTIVATED” appears on top of the handle in bright yellow, further indicating operation of the station
    • Operation handle features white arrows showing basic operation direction for non-English-speaking persons
    • Braille text included on finger-hold area of operation handle and across top of handle
    • Station can be opened for inspection and maintenance without initiating an alarm
    • Product ID label viewable by simply opening the cover; label is made of a durable long-life material
    • The words “NORMAL” and “ACTIVATED” are moulded into the plastic adjacent to the alarm switch
    Certifications:
    • UL Listed: file S1570
    • CSFM approved: files 7165-0554:149 (IFC-3030, IFC2-3030), 7165-0554:153 (IFC2-640)
    • FM approved
    • MEA approved: file 67-02-E
    • FDNY: COA #6010
    • Patented: U.S. Patent No. D428,351; 6,380,846; 6,314,772; 6,632,108
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list