/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    M4A Indoor Call Point

    MCP Indoor Call Point by KAC has a unique plug and play concept designed specifically to reduce installation time. Simple, but effective, with no re-termination required and no time wasted.

    Overview

    MCP Indoor Call Point by KAC has Installation efficiency at its heart. It has a unique plug and play concept designed specifically to reduce installation time. Simple, but effective, with no re-termination required and no time wasted. MCP4A is supplied with a double pole changeover set of contacts. The product utilises two terminal blocks and wiring to the relevant terminals on these terminal connector blocks provides either a normally open or normally closed operation.

    Features & Benefits:
    • Total Flexibility in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics
    Certifications:
    • LPCB 166b/44
    • VdS C-206061
    Product Number
    Part Number
    Description
    Add to list
    M4A-B000SF-K013-11
    Indoor Call Point, Blue, DPCO, Surface, FE1140, Plain
    M4A-B000SG-K013-11
    MCP4A-BLUE-DPCO-SURFACE-GL1140-PLAIN
    M4A-G000FF-K013-11
    Indoor Call Point, Green, DPCO, Flush, FE1140, Plain
    M4A-G000FF-K013-13
    MCP4A-GREEN-DPCO-FLUSH
    M4A-G000FG-K013-20
    MCP4A-GREEN-DPCO-FLUSH-GL1140-F 220
    M4A-G000SF-K013-13
    MCP4A-GREEN-DPCO-SURFACE-FE1140-F 218
    M4A-G000SF-STCK-12
    Green Surface mount MCP, Emergency Door Release
    M4A-G000SG-K013-88
    MCP4A-GREEN-DPCO-SURFACE-GL1140-PLAIN
    M4A-G000SG-STCK-12
    MCP4A-GREEN-DPCO-SURFACE-GL1140-EDR
    M4A-R000FF-K013-01
    Indoor Call Point, Red, DPCO, Flush, EN54-11, Flexi