/content/hbtbt/ae/en/search-results.html

Manual Call Points/Pull Stations

M5B

M5B

Overview
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Product Type
    • Manual
  • Brand
    • KAC
    • System Sensor
  • Material
    • Polycarbonate/ABS
  • Maximum Operating Humidity
    • 96 Percentage

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Product Type
    • Manual
  • Brand
    • KAC
    • System Sensor
  • Material
    • Polycarbonate/ABS
  • Maximum Operating Humidity
    • 96 Percentage
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Product Type : Manual
  • Brand : KAC|System Sensor
  • Material : Polycarbonate/ABS
  • Maximum Operating Humidity : 96 Percentage