/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    M8 Triple Pole Indoor Call Point

    M8 triple pole Call Points are ideal for use with security controlled locking systems, and provides a flexible solution for integrated systems which require greater functionality in the access control market.

    Overview

    M8 triple pole Call Points are ideal for use with security controlled locking systems, and provides a flexible solution for integrated systems which require greater functionality in the access control market. The product comprises three change-over outputs which allow the call point to switch three separate circuits. To ensure failsafe unlocking of the exit it is considered best practice to cut both connections, positive and negative, to the magnetic door lock. This utilises 2 separate poles within the call point.

    Features & Benefits:
    • Easy ‘Plug & Play’ installation
    • Choice of operating element flexi or glass
    • Supplied with two function markings as standard
    • Single activation allows signal to three separate circuits
    • High grade components maximise operational life
    • Operates on 12V and 24V systems, making the range ideal for security applications
    Certifications:
    • CE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M8A-G000SF-STCK-11
    M8 Triple Pole, Green Surface, Flexible
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-m8-triple-pole-indoor-call-point-primaryimage
    M8A-G000SF-STCK-11
    M8 Triple Pole, Green Surface, Flexible
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-m8-triple-pole-indoor-call-point-primaryimage
    M8A-G000SG-STCK-11
    M8 Triple Pole, Green Surface, Glass
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-m8-triple-pole-indoor-call-point-primaryimage
    M8A-G000SG-STCK-11
    M8 Triple Pole, Green Surface, Glass
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-m8-triple-pole-indoor-call-point-primaryimage