/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Manual Fire Alarm Station

    The Manual Fire Alarm Station each provide a single action, normally open contact, alarm initiating point for use with fire alarm control panel.

    Overview

    The Notifier Manual Fire Alarm Pull Stations provide a single-action, normally open contact, alarm initiating point for use with Fire Alarm Control Panels. The BNG Station is non-code, non-break-glass type. Designed for indoor use in atmospheres which are not potentially explosive.

    Features & Benefits:
    • Within ADA 5 lb. pull force
    • Sturdy metal construction
    • Simple operation
    • Operation does not require replacement of parts
    • Drawing of flames on cover helps communicate purpose of this device to people who do not read
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list