/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    MCP compact, small, addressable, with resettable element

    Discontinued

    MCP Electronic Modules are available in two types Conventional MCP and IQ8 MCP. MCP Modules use as the detectors in the fire detection and fire alarm systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MCP Electronic Modules are available in two types Conventional MCP and IQ8 MCP. MCP Modules use as the detectors in the fire detection and fire alarm systems. The conventional MCP represents a cost-effective solution. This can be operated universally on conventional fire detector zones or via esserbus transponders in the 8000 and IQ8Control fire alarm systems. A module with second micro switch is also optionally available. The IQ8MCPs are available as a complete detector and are operated as devices on the esserbus and/or esserbus-PLus in the 8000 and IQ8Control fire alarm systems. Equipped with a microprocessor, they possess alarm memory, alarm indication and soft-address coding. Depending on the design, an external D-line with conventional MCPs can be operated on an IQ8MCP. IQ8MCP has Relay Output which is automatically activated by the triggering of the IQ8MCP. The relay output can be programmed as a control group with tools 8000.

    Features & Benefits:
    • Space-saving flat design
    • Detector housing available in two colours
    • Conventional MCP for universal use
    • Test function, reset and opening of the case easy with the supplied key
    Certifications:
    • VdS
    • EN 54-11, type A
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER