/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    MCP Tamer Protection

    MCP Tamper Protection for manual call point Used to prevent unnecessary activation of manual detectors due to vandalism.

    Overview

    MCP Tamper Protection for manual call point Used to prevent unnecessary activation of manual detectors due to vandalism. When the lid lifted, a local siren of approx. 100dB. This is powered by the device's own battery. When replacing battery standard 9V batteries are used.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list