This site will be under scheduled maintenance on April 01, 2026, 10:00 AM IST - 2:00 PM IST (April 01, 2026, 12:30 AM EST - April 01, 2026, 4:30 AM EST), we appreciate your patience during this time. Thank you.
    /content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    NBG-12 Series Addressable Fire Alarm Pull Station

    The Notifier NBG-12LX is a state-of-the-art, dual-action pull station.

    Overview

    The Notifier NBG-12LX is a state-of-the-art, dual-action (i.e., requires two motions to activate the station) pull station that includes an addressable interface for any Notifier intelligent control panel except FireWarden series panels, and the NSP-25 panel. Because the NBG-12LX is addressable, the control panel can display the exact location of the activated manual station. This leads fire personnel quickly to the location of the alarm.

    Features & Benefits:
    • Maintenance personnel can open station for inspection and address setting without causing an alarm condition.
    • Built-in bicolor LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm.
    • Handle latches in down position and the word “ACTIVATED” appears to clearly indicate the station has been operated.
    • Captive screw terminals wire-ready for easy connection to SLC loop (accepts up to 12 AWG/3.25 mm² wire).
    • Can be surface mounted (with SB-10 or SB-I/O) or semi-flush mounted. Semi-flush mount to a standard single-gang, double-gang, or 4" (10.16 cm) square electrical box.
    • Smooth dual-action design.
    • Meets ADAAG controls and operating mechanisms guidelines (Section 4.1.3[13]); meets ADA requirement for 5 lb. maximum activation force.
    • Highly visible.
    • Attractive shape and textured finish.
    • Key reset.
    • Includes Braille text on station handle.
    • Optional trim ring (BG12TR).
    • Meets UL 38, Standard for Manually Actuated Signaling Boxes.
    • Up to 99 NBG-12LX stations per loop on CLIP protocol loops.
    • Up to 159 NBG-12LX stations per loop on FlashScan® protocol loops.
    • Dual-color LED blinks green to indicate normal on FlashScan® systems.
    Certifications:
    • UL/ULC Listed: S692 (listed for Canadian and non-Canadian applications).
    • MEA: 67-02-E.
    • CSFM: 7150-0028:0199
    • FDNY: COA #6085 (NFS2-640), COA #6098 (NFS2-3030).
    • BSMI: CI313066760047.
    • U.S. Coast Guard.
    • Lloyd’s Register.
    • FM Approved.
    • Patented: U.S. Patent No. D428,351; 6,380,846; 6,314,772; 6,632,108.
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER