/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    NBG-12 Series Dual-Action Release Stations

    The NBG-12LRA and NBG-12LR are ideal for areas such asclean rooms and computer rooms where a chemical agent isused to extinguish a fire.

    Overview

    The NBG-12LR, the NBG-12LRA and the NBG-12LRAA are Agent Release Stations designed for use with NOTIFIER Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems.

     Features & Benefits: 

    • Non-coded, dual-action operation.
    • Made with durable polycarbonate.
    • Optional surface backbox.

    NBG-12LRA/ NBG-12LRAA includes:

    • Abort switch.
    • Power-on indication.
    • Released indication.
    • Manual release (dual-action).

    NBG-12LR includes:

    • Dual-action release only.

    Certifications:

    • UL/ULC Listed: S692
    • MEA Listed: 67-20-E
    • FM Approved
    • CSFM: 7150-0028:0199
    • FDNY: COA#6114 (NFS2-3030), COA#6121 (NFS2-640)
    • U.S. Coast Guard, Lloyd’s Register, American Bureau of Shipping (ABS): For information on marine applications, see DN-60688.
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NBG-12LR and NBG-12LRA Data Sheet
    application/pdf 114.37 KB
    7/20/2023
    114.37 KB
    Name
    Description
    File Size
    Date
    Size
    NBG-12LR and NBG-12LRA Data Sheet
    application/pdf 114.37 KB
    7/20/2023
    114.37 KB
    Name
    Description
    File Size
    Date
    Size
    NBG-12LR and NBG-12LRA Data Sheet
    114.37 KB
    7/20/2023
    Product Number
    Part Number
    Description
    Add to list
    NBG-12LR
    Agent Release Pull Station, SPST NO Switch, Screw Terminal Connections, KeylockReset, English Instructions
    NBG-12LRA
    Agent Release Pull Station: SPST NO Switch: Screw Terminal Connections: KeylockReset: English Instructions: Manual Abort Switch