/content/hbtbt/ae/en/search-results.html

    manual call points pull stations

    NO/NC Contact Model WCP Outdoor Call Point

    NO/NC contact model WCP3A outdoor WCP call points are supplied with one normally open and one normally closed contact with enhanced environmental protection.

    Overview

    NO/NC contact model WCP3A outdoor WCP call point products version are supplied with one normally open and one normally closed contact. Selecting either the “normally open” or “normally closed” contact is easily achieved by simply connecting the terminal block to the required connection in the back of the WCP3 products. Single pole changeover switching can be achieved with the use of two terminal blocks. Installation efficiency, flexibility and full compliance with the latest standards are at the heart of the new WCP outdoor call points range.

    The outdoor WCP call points are IP67 sealed manual call point products. The enhanced environmental protection allows the units to be installed in many external environments where water and dirt are likely to be present making call points, true water proof and outdoor products. Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time.

    All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm knockouts for cable entries, accommodating all types of surface wiring installations. Through new standards and legislation, both break glass and re-settable operating elements can now be used within manual call points. The new WCP range can be configured as either a break glass or re-settable unit by simply changing from one element to another to provide the greatest ‘flex-ability’. No other additional parts or alternative products need to be ordered. All WCP outdoor call point products also help preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going into alarm.

    Features & Benefits:
    • Unique ‘plug & play’ installation concept
    • Total ‘flex-ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    Certifications:
    • IP67
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC