/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Outdoor Manual Call Point

    Discontinued

    Outdoor Manual Call Points are sealed manual call point product. They are supplied with both an LED, resistor and normally open, clean contact electrical options.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Outdoor Manual Call Points are sealed manual call point product. They are supplied with both an LED, resistor and normally open, clean contact electrical options. Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm threaded cable entries, accommodating all types of surface wiring installations.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    • Fully approved to the latest standards
    • CPD Approval
    Certifications:
    • IP 67
    • LPCB
    • EN54-11
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC