/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    SenTRI Surface Mounted Key Switch Manual Call Point

    SenTRI surface mounted key switch manual call points are used for analogue addressable fire systems, manual call points are designed with a response time of less than 3 seconds.

    Overview

    SenTRI surface mounted key switch manual call points are used for analogue addressable fire systems. Manual call points are designed with a response time of less than 3 seconds. SenTRI surface mounted key switch manual call points are available with resettable or break glass, surface and flush mounted into a back box, anti vandal lift up cover, simple glass replacement process, LED confirmation of operation and weather resistant version rated at IP67 options.

    Features & Benefits:
    • Response time of less than 3 seconds
    Certifications:
    • EN54-17
    Specifications

    Others

    • Brand
      • KAC
      • SMS

    Others

    • Brand
      • KAC
      • SMS
    • Brand : KAC|SMS