/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Single Pole Keyswitch Device

    Discontinued

    KAC’s new enhanced range of single pole keyswitch devices provides switching solutions for a broad range of applications. These includes fire, security, smoke vent, extinguishant systems and many other specialist applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    KAC’s new enhanced range of single pole key switch devices provides switching solutions for a broad range of applications. These include fire, security, smoke vent, extinguishant systems and many other specialist applications. The robust switching device comprises a main housing and escutcheon plate. Single pole key switch fitted to the plate which simply snaps into the main housing and is permanently located in place with fixing screws. All key switches are supplied with 2 sturdy keys.

    Features & Benefits:
    • Simple cable access and surface mount for all applications
    • 2-position and 3-position key switches are available
    • Reduced full life costs
    • Key switches provided with tamper resistant front.
    • Locknut & washer/keyway feature is available on barrel to prevent barrel rotating from rear.
    • Key switches consist of broad temperature tolerance
    • KAC’s world renowned high reliability and quality. Key switches comes with 3-year warranty
    Certifications:
    • Ingress Protection : IP24
    • RoHS
    • WEEE & REACH
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC