/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    WCP Outdoor Call Point

    Discontinued

    WCP Outdoor Call Point provides Installation efficiency, flexibility and full compliance with the latest standards

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    WCP Outdoor Call Point is an IP67 sealed manual call point product. The enhanced environmental protection allows the unit to be installed in many external environments where water and dirt are likely to be present, making it a true waterproof and outdoor product Through new standards and legislation, both break glass and re-settable operating elements can now be used within a manual call point. To provide you with the greatest ‘flex-ability’, the new WCP range can be configured as either a break glass or re-settable unit by simply changing from one element to another. No other additional parts or alternative products need to be ordered WCP Outdoor Call Point products also help preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going in to alarm

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    • Fully approved to the latest standards
    Certifications:
    • RoHS
    • WEEE
    • REACH
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC