/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    WCP1A Call Point

    WCP1A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards. The WCP1A series is supplied with both a resistor and normally open clean contact electrical options.

    Overview
    WCP1A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards. The WCP1A series is supplied with both a resistor and normally open clean contact electrical options. These options are easily utilised by simply connecting the terminal block to the required connection in the back of the WCP1 product. A variety of resistor versions are available, with both 470W and 680W offered as standard.
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    W1A-B470SF-K013-11
    Call Point: WCP1A: Blue: 470 Ohm: Surface: Flexi: Plane
    W1A-B470SF-K013-11
    Call Point: WCP1A: Blue: 470 Ohm: Surface: Flexi: Plane
    W1A-R470SF-K013-01
    Outdoor MCP Conventional IP67 470 Resistor Value
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-w1a-r470sf-k013-01
    W1A-R470SF-K013-01
    Outdoor MCP Conventional IP67 470 Resistor Value
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-w1a-r470sf-k013-01
    W1A-R470SF-K013-81
    WCP1A-470-BC120R-FE1140-F 222
    W1A-R470SF-K013-81
    WCP1A-470-BC120R-FE1140-F 222
    W1A-R470SG-K013-04
    WCP1A-470-GL1218-F 222
    W1A-R470SG-K013-04
    WCP1A-470-GL1218-F 222
    W1A-R470SG-K013-81
    Intrinsically safe outdoor call point, 470 ohm.
    W1A-R470SG-K013-81
    Intrinsically safe outdoor call point, 470 ohm.
    W1A-R470SG-STCK-01
    Call Point: WCP1A: 470 Ohm: Surface: Glass: EN54-11
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-w1a-r470sg-stck-01
    W1A-R470SG-STCK-01
    Call Point: WCP1A: 470 Ohm: Surface: Glass: EN54-11
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-w1a-r470sg-stck-01
    W1A-R680SG-K013-01
    Call Point: WCP1A: 680 Ohm: Surface: Glass: EN51-11
    W1A-R680SG-K013-01
    Call Point: WCP1A: 680 Ohm: Surface: Glass: EN51-11
    W1A-Y470SF-K013-11
    Call Point: WCP1A: Yellow: 470 Ohm: Surface: Flexi: Plane
    W1A-Y470SF-K013-11
    Call Point: WCP1A: Yellow: 470 Ohm: Surface: Flexi: Plane
    W1A-Y470SG-K013-28
    WCP1A-470-GL1218-F 060
    W1A-Y470SG-K013-28
    WCP1A-470-GL1218-F 060
    W1A-Y470SG-K013-51
    YELLOW SURFACE BREAK GLASS PLAIN OUTDOOR MANUAL CALL POINT 470 OHM WITH HINGE COVER
    W1A-Y470SG-K013-51
    YELLOW SURFACE BREAK GLASS PLAIN OUTDOOR MANUAL CALL POINT 470 OHM WITH HINGE COVER