/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    WCP3A Outdoor Callpoint

    WCP3A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards.

    Overview

    WCP3A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards. The WCP3A series is supplied with one normally open and one normally closed contact. Selecting either the “Normally Open” or “Normally Closed” contact is easily achieved by simply connecting the terminal block to the required connection in the back of the WCP3 Product. Single pole changeover switching can be achieved with the use of two terminal blocks.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics and compact design
    Others
    Name
    Description
    File Size
    Date
    Size
    Pulsante Manuale D'Allarme-Certificate of Conformance
    application/pdf 34.86 KB
    6/1/2023
    34.86 KB
    Sistemas de extinción Catalog
    application/pdf 368.49 KB
    368.49 KB
    Sistemas Conventionales Catalog
    application/pdf 844.96 KB
    844.96 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    Pulsante Manuale D'Allarme-Declaration of Performance
    application/pdf 794.55 KB
    794.55 KB
    Conventional Manual Call Point For Indoor & Outdoor Use-Declaration of Conformity
    application/pdf 614.25 KB
    614.25 KB
    M3A - W3A Normally Open- Normally Closed Contact Models-Data Sheet
    application/pdf 1.3 MB
    6/1/2023
    1.3 MB
    Pulsanti Convenzionali Sicurezza Intrinseca-Data Sheet
    application/pdf 226.18 KB
    6/1/2023
    226.18 KB
    Pulsante Convenzionale Di Spegnimento Ip24D-Data Sheet
    application/pdf 260.83 KB
    6/1/2023
    260.83 KB
    Pulsante Convenzionale Di Spegnimento Ip67-Certificate of Conformance
    application/pdf 401.78 KB
    6/1/2023
    401.78 KB
    Name
    Description
    File Size
    Date
    Size
    Pulsante Manuale D'Allarme-Certificate of Conformance
    application/pdf 34.86 KB
    6/1/2023
    34.86 KB
    Sistemas de extinción Catalog
    application/pdf 368.49 KB
    368.49 KB
    Sistemas Conventionales Catalog
    application/pdf 844.96 KB
    844.96 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    Pulsante Manuale D'Allarme-Declaration of Performance
    application/pdf 794.55 KB
    794.55 KB
    Conventional Manual Call Point For Indoor & Outdoor Use-Declaration of Conformity
    application/pdf 614.25 KB
    614.25 KB
    M3A - W3A Normally Open- Normally Closed Contact Models-Data Sheet
    application/pdf 1.3 MB
    6/1/2023
    1.3 MB
    Pulsanti Convenzionali Sicurezza Intrinseca-Data Sheet
    application/pdf 226.18 KB
    6/1/2023
    226.18 KB
    Pulsante Convenzionale Di Spegnimento Ip24D-Data Sheet
    application/pdf 260.83 KB
    6/1/2023
    260.83 KB
    Pulsante Convenzionale Di Spegnimento Ip67-Certificate of Conformance
    application/pdf 401.78 KB
    6/1/2023
    401.78 KB
    Name
    Description
    File Size
    Date
    Size
    Pulsante Manuale D'Allarme-Certificate of Conformance
    34.86 KB
    6/1/2023
    Sistemas de extinción Catalog
    368.49 KB
    Sistemas Conventionales Catalog
    844.96 KB
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    Pulsante Manuale D'Allarme-Declaration of Performance
    794.55 KB
    Conventional Manual Call Point For Indoor & Outdoor Use-Declaration of Conformity
    614.25 KB
    M3A - W3A Normally Open- Normally Closed Contact Models-Data Sheet
    1.3 MB
    6/1/2023
    Pulsanti Convenzionali Sicurezza Intrinseca-Data Sheet
    226.18 KB
    6/1/2023
    Pulsante Convenzionale Di Spegnimento Ip24D-Data Sheet
    260.83 KB
    6/1/2023
    Pulsante Convenzionale Di Spegnimento Ip67-Certificate of Conformance
    401.78 KB
    6/1/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    W3A-B000SG-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Blue: Surface: Glass: Plain
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-b000sg-k013-11-wcp3a-outdoor-callpoint-primaryimage
    W3A-B000SG-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Blue: Surface: Glass: Plain
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-b000sg-k013-11-wcp3a-outdoor-callpoint-primaryimage
    W3A-G000SF-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Green: Surface: Flexi: Plain
    W3A-G000SF-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Green: Surface: Flexi: Plain
    W3A-G000SG-STCK-12
    WCP3A-GL1140-F 159
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-g000sg-stck-12-wcp3a-outdoor-callpoint-primaryimage
    W3A-G000SG-STCK-12
    WCP3A-GL1140-F 159
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-g000sg-stck-12-wcp3a-outdoor-callpoint-primaryimage
    W3A-R000SF-K013-01
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE FLEXIBLE MATERIAL OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME
    W3A-R000SF-K013-01
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE FLEXIBLE MATERIAL OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME
    W3A-R000SG-K013-81
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME MARKING ATEX (EX) APPROVED INTRINSICALLY SAFE
    W3A-R000SG-K013-81
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME MARKING ATEX (EX) APPROVED INTRINSICALLY SAFE
    W3A-R000SG-STCK-01
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME MARKING
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-r000sg-stck-01-wcp3a-outdoor-callpoint-primaryimage
    W3A-R000SG-STCK-01
    RED NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH HOUSE FLAME MARKING
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-r000sg-stck-01-wcp3a-outdoor-callpoint-primaryimage
    W3A-Y000SF-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Yellow: Surface: Flexi: Plain
    W3A-Y000SF-K013-11
    Outdoor Callpoint: WCP3A: NO & NC Contacts: 30V DC: Yellow: Surface: Flexi: Plain
    W3A-Y000SG-K013-11
    YELLOW NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE BREAK GLASS OUTDOOR MANUAL CALL POINT WITH PLAIN MARKING
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-y000sg-k013-11-wcp3a-outdoor-callpoint-primaryimage
    W3A-Y000SG-K013-11
    YELLOW NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE BREAK GLASS OUTDOOR MANUAL CALL POINT WITH PLAIN MARKING
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-w3a-y000sg-k013-11-wcp3a-outdoor-callpoint-primaryimage
    W3A-Y000SG-K013-65
    YELLOW NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH MANUAL RELEASE GAS EXTINGUISING SYSTEM MARKING AND HINGE COVER
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-w3a-y000sg-k013-65-wcp3a-gl1140-f-317-m-508
    W3A-Y000SG-K013-65
    YELLOW NORMALLY OPENNORMALLY CLOSE (NONC) CONTACT MODEL SURFACE GLASS OUTDOOR MANUAL CALL POINT WITH MANUAL RELEASE GAS EXTINGUISING SYSTEM MARKING AND HINGE COVER
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-w3a-y000sg-k013-65-wcp3a-gl1140-f-317-m-508