/content/hbtbt/ae/en/search-results.html

    Panic Buttons

    MCP Indoor Call Point

    System Sensor MCP5A-RP01FF-01 Call Point are an addressable call point unit designed for use on System Sensor analogue addressable fire alarm systems.

    Overview

    System Sensor MCP5A-RP01FF-01 Call Point are an addressable call point unit designed for use on System Sensor analogue addressable fire alarm systems. This call point is supplied with a plastic resettable element which means that the unit can be easily reset back to normal after a fire alarm activation.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics
    • Fully approved to the latest standards
    • Backward compatibility
    Certifications:
    • EN54-11
    • Vds
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list