Panic Buttons
System Compact CL Set
CL compact set
This product is no longer available
Part Number: 76910D1
CL compact set comprised of:
- 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame and seal kit
- 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate and cover plate frame,
- 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate and cover plate frame
- 1 CL electronic module with integrated room signal LED and control electronics, as well as relay contact to control the building management system
- 1 safety power supply unit
- 1 operating instructions
Additional information
Unlike the alarm kit for public washrooms (Part-No. 76910C1), the CL series is not expandable!
Others
- Rated voltage (V)
- 230 V AC
- Dimensions
- D: 25 mm
- W: 71 mm H: 10 mm D: 71 mm (electronic modules)
- W:86 mm H: 41 mm D: 22 mm (power suplly)
- Rated frequency
- 50 Hz ... 60 Hz
- Operation temperature
- Power supply max. 50 °C
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Operating voltage (A)
- 24 V DC
Others
- Rated voltage (V)
- 230 V AC
- Dimensions
- D: 25 mm
- W: 71 mm H: 10 mm D: 71 mm (electronic modules)
- W:86 mm H: 41 mm D: 22 mm (power suplly)
- Rated frequency
- 50 Hz ... 60 Hz
- Operation temperature
- Power supply max. 50 °C
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Operating voltage (A)
- 24 V DC
- Rated voltage (V) : 230 V AC
- Dimensions : D: 25 mm|W: 71 mm H: 10 mm D: 71 mm (electronic modules)|W:86 mm H: 41 mm D: 22 mm (power suplly)
- Rated frequency : 50 Hz ... 60 Hz
- Operation temperature : Power supply max. 50 °C
- Color : white, similar to RAL 9016 (cover plate / cover frame)
- Operating voltage (A) : 24 V DC
Data Sheet
Please Sign In to view part numbers available for purchase based on your account