Communicators
CLSS-Enabled 5G/LTE-M Compact Commercial Fire Alarm Communicator (AT & T)
The HW-TG7FP Fire Series combines Telguard’s 5G LTE-M model TG-7FP sole-path Fire Alarm Communicator with the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.
The CLSS-Enabled 5G LTE-M Sole-Path Fire Alarm Communicator transmits alarm signals from the fire panel over the 5G LTE-M networks of AT&T (HW-TG7FP-A) and Verizon (HW-TG7FP-V) to the designated monitoring station while leveraging connectivity with Honeywell's powerful CLSS cloud data analytics tool. Compliant with UL864, UL1610, ULC S559, ULC S304, the CLSS LTE Fire Communicator can serve as the sole communication path. For existing installations, all landlines dedicated to the master control unit can be replaced with a single CLSS 5G LTE-M Fire Communicator because of its 5 or 60-minute supervision modes. Powered from the panel - 12 VDC or 24VDC. Easy mount plastic enclosure.
Features & Benefits:- Dialer Capture Communicator Features
- Certified for use on AT&T and Verizon 5G LTE-M networks
- Sole, primary, or backup path communications
- 5- or 60-minute supervision modes (180 seconds available in Canada)
- Alarm panel 12/24V auxiliary output
- 2 supervisory outputs and 1 trip input available
- Powered from panel
- Supports most common alarm formats: Contact ID, SIA2, pulse (3x1, 4x2), modem lle, IIIa, and DMP
- Transmits fire alarm signals through the Telguard Communication Center
- Red plastic enclosure
- For existing installations, a single communicator can replace all landlines dedicated to the master control unit
- Includes plug-in AC adapter with backup battery (available accessory)
- Integrated with Honeywell CLSS using Contact ID for enhanced test & inspect and other CLSS features
- Honeywell Connected Life Safety Services (CLSS) Features
- Software Features Included (Mobile App & Browser) (NOTE: CLSS features only available when using Contact ID reporting)
- CLSS Site Manager – Dealer view of all accounts and real-time information on event generation
- CLSS Facility Manager – End User view of asset information across multiple sites and event alerts mobile app.
- UL Listed: 864, 365, 1610, 985, 1023
- ULC Listed (AT&T only*): S545, S304, S559, C0123
- In Canada, cellular data may be carried by Rogers, Bell, Telus, or SaskTel
- Fire Department Certificate of Approval #6316
- CSFM listed
- Los Angeles Fire Department Approved
- Compliant with 2019 and earlier editions of NFPA 72
Others
- Brand
- NOTIFIER
- Silent Knight
Others
- Brand
- NOTIFIER
- Silent Knight
- Brand : NOTIFIER|Silent Knight