/content/hbtbt/ae/en/search-results.html

Communicators

CLSS-Enabled 5G/LTE-M Dual-Path Commercial Fire Alarm Communicator (AT & T/IP)

The HW-TG7FE Fire Series combines Telguard’s 5G LTE-M model TG-7FE dual-path Fire Alarm Communicator with the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.

Overview

The CLSS-Enabled 5G LTE-M Dual-Path Fire Alarm Communicator transmits alarm signals from the fire panel over the 5G LTE-M networks of AT&T (HW-TG7FE-A) and Verizon (HW-TG7FE-V) to the designated monitoring station while leveraging connectivity with Honeywell's powerful CLSS cloud data analytics tool. Compliant with UL864, UL1610, ULC S559, ULC S304, the CLSS LTE Fire Communicator can serve as a dual-path communicator with IP. For existing installations, all landlines dedicated to the master control unit can be replaced with a single CLSS 5G LTE-M Fire Communicator because of its 5 or 60-minute supervision modes. Powered from the panel or plug-in transformer. Includes metal enclosure with lock set.

Features & Benefits:
  • Dialer Capture Communicator Features
  • Certified for use on AT&T and Verizon 5G LTE-M and IP networks
  • Dual-path communications
  • 5- or 60-minute supervision modes (180 seconds available in Canada)
  • Alarm panel 12/24V auxiliary output
  • 2 supervisory outputs and 1 trip input available
  • Powered from panel or plug-in transformer
  • Supports most common alarm formats: Contact ID, SIA2, pulse (3x1, 4x2), modem lle, IIIa, and DMP
  • Transmits fire alarm signals through the Telguard Communication Center
  • Red metal enclosure
  • For existing installations, a single communicator can replace all landlines dedicated to the master control unit
  • Includes plug-in AC adapter with backup battery (available accessory)
  • Integrated with Honeywell CLSS using Contact ID for enhanced test & inspect and other CLSS features
  • Honeywell Connected Life Safety Services (CLSS) Features
  • Software Features Included (Mobile App & Browser) (NOTE: CLSS features only available when using Contact ID reporting)
  • CLSS Site Manager – Dealer view of all accounts and real-time information on event generation
  • CLSS Facility Manager – End User view of asset information across multiple sites and event alerts mobile app.
Certifications:
  • UL Listed: 864, 365, 1610, 985, 1023
  • ULC Listed (AT&T only*): S545, S304, S559, C0123
  • In Canada, cellular data may be carried by Rogers, Bell, Telus, or SaskTel
  • Fire Department Certificate of Approval #6316
  • CSFM listed
  • Los Angeles Fire Department Approved
  • Compliant with 2019 and earlier editions of NFPA 72
Specifications

Others

  • Brand
    • Notifier
    • Silent Knight

Others

  • Brand
    • Notifier
    • Silent Knight
  • Brand : Notifier|Silent Knight
Others
Name
Description
File Size
Date
Size
HW-TG7-Series-Quick-Start-Guide
application/pdf 179.72 KB
2/14/2023
179.72 KB
HW-TG7FE Series Engineering Specs
application/pdf 348.55 KB
2/14/2023
348.55 KB
HW-TG7FE Series Installation Guide
application/pdf 942 KB
5/8/2023
942 KB
HW-TG7FE Series Data Sheet
application/pdf 227.32 KB
5/14/2023
227.32 KB
Data Sheet
Name
Description
File Size
Date
Size
HW-TG7FE-A/-V Communicator Datasheet
application/pdf 227.32 KB
5/14/2023
227.32 KB
Name
Description
File Size
Date
Size
HW-TG7FE-A/-V Communicator Datasheet
application/pdf 227.32 KB
5/14/2023
227.32 KB
HW-TG7-Series-Quick-Start-Guide
application/pdf 179.72 KB
2/14/2023
179.72 KB
HW-TG7FE Series Engineering Specs
application/pdf 348.55 KB
2/14/2023
348.55 KB
HW-TG7FE Series Installation Guide
application/pdf 942 KB
5/8/2023
942 KB
HW-TG7FE Series Data Sheet
application/pdf 227.32 KB
5/14/2023
227.32 KB
Name
Description
File Size
Date
Size
HW-TG7-Series-Quick-Start-Guide
179.72 KB
2/14/2023
HW-TG7FE Series Engineering Specs
348.55 KB
2/14/2023
HW-TG7FE Series Installation Guide
942 KB
5/8/2023
HW-TG7FE Series Data Sheet
227.32 KB
5/14/2023
HW-TG7FE-A/-V Communicator Datasheet
227.32 KB
5/14/2023