/content/hbtbt/ae/en/search-results.html

Communicators

Communicator EN54-21

The PYRUS-TLE communicator enables supervised connection and transmission of alarms, faults and technical reports to Control Centers.

Overview

PYRUS-TLE has 4 communication routes: TCP/IP primary, GPRS tetra band, WIFI and LORAWAN in backup, these allow for communication and a secure connection. Alarms can be sent via the various connections, in conditions of poor quality of the IP network signal.

Alarm notifications via TCP/IP from the PYRUS-TLE can be received by receiving stations equipped with a receiver with SIA DC09 standard. In addition, it is possible to receive e-mail notifications and messages Telegram

Features & Benefits: 

Technical Features:

  • 3 NO / NC inputs configurable for communication with fire detection control panels
  • Power supply: 5-30VDC (protected by fuse)
  • Absorption at Rest 25mA.
  • Maximum absorption in communication 100mA.
  • GPRS/LORA antenna: 2.15dBi
  • Frequencies: 850 / 900 / 1800 / 1900 Mhz

Environmental Characteristics:

  • Operating temperature: -5 °C to +40 °C
  • Storage temperature: -10 °C to +50 °C
  • Degree of protection: IP65

Mechanical Features:

  • Dimensions: H:120mm, W:75mm, D:45mm
  • Weight: 250g

Certifications:

  • CPR EN 54.21:2006
  • 2014/30/UE
  • 2014/35/UE
  • 2011/65/UE