Communicators
Communicator IP/3G EN 54.21
Communicator IP / 3G EN 54.21 in plastic container and antenna. It allows a supervised connection and the transmission of alarms, failures and technical messages to Control Centers.
Communicator IP / 3G EN 54.21 in plastic container and antenna. It allows a supervised connection and the transmission of alarms, failures and technical messages to Control Centers. Dual communication connections: primary via TCP / IP and backup via GPRS / 3G. DAL-COM-21 can be used either as an external Communicator or as an IP converter in already installed fire alarm systems.
Alarm notifications via TCP / IP from DAL-COM-21 can be received from receiving stations equipped with a standard SIA DC09 receiver. DAL-COM-21 has eight inputs for direct connection of relay outputs such as conventional fire alarm systems and four remote control outputs. In addition, up to 4 IP cameras can be directly connected.
Certifications:- EN54.21: 2006 - E-No: 6.390.263 - CPR: 2531-CPR-232.1747
Others
- Input Power
- 10 voltage direct current
- 30 voltage direct current
- Communication Type
- IP
Others
- Input Power
- 10 voltage direct current
- 30 voltage direct current
- Communication Type
- IP
- Input Power : 10 voltage direct current|30 voltage direct current
- Communication Type : IP