/content/hbtbt/ae/en/search-results.html

    Communicators

    Touch-Screen-Telephone Dialler

    Discontinued

    Touch-Screen-Telephone Diallers are GSM telephone Dialler with display Touch Screen of the latest generation that combines his ease of use with the most advanced technologies in field of home and industrial security.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Touch-Screen-Telephone Diallers are GSM telephone Dialler with display Touch Screen of the latest generation that combines his ease of use with the most advanced technologies in field of home and industrial security. These devices are equipped with 6 alarm inputs programmable and 4 relay outputs and offers a system complete with customization of actions, making it one of a kind and perfect in every kind of situation, temperature sensor for the room Chrono thermostat. The DS100 are capable of react to a series of events (triggers), which the user can associate a chain of actions that will be performed by the combiner every time the event occurs.

    Features & Benefits:
    • 6 N.C. inputs o N.A. referred to positive or negative
    • 4 programmable relay outputs that can also be managed by remote with continuous or timed activation
    • Up to 1000 telephone numbers can be stored
    • Possibility of speakerphone conversation
    • 25 configurable sms with a maximum length of 160 characters each
    • 6 voice messages of 20 seconds each
    • Event due to lack of battery power, discharge
    • incoming call notification
    • Anti-opening and anti-removal tamper.