Communicators
Two-Wire Detector Monitor Module
The M302MJ Interface Module are intended for use in intelligent, addressable systems, where the individual address of each module is selected using built-in rotary switches.
The M302MJ Interface Module are intended for use in intelligent, addressable systems, where the individual address of each module is selected using built-in rotary switches. This module allows intelligent panels to interface and monitor two wire conventional smoke detectors.
It transmits the status (normal, open, or alarm) of one full zone of conventional detectors back to the control panel. All two-wire detectors being monitored must be UL compatible with the module. The M302MJ(A) can be used to replace M502MJ(A) modules in existing systems.
Features & Benefits:- Supports compatible two-wire smoke detectors
- Supervises IDC wiring and connection of external power source
- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 – 159 on Flash Scan systems, 01 – 99 on CLIP loops
- LED flashes during normal operation; this is a programmable option
- LED latches steady to indicate alarm on command from control pane
- UL: S1570
- ULC: S8643
- FM Approved
- CSFM
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Cabinet Width
- 10.16 millimetre
- Overall Depth
- 3.175 millimetre
- Overall Height
- 11.43 millimetre
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Current
- 5.1 milliampere
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; ULC: S8643; FM Approved; CSFM
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Overall Cabinet Width
- 10.16 millimetre
- Overall Depth
- 3.175 millimetre
- Overall Height
- 11.43 millimetre
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Current
- 5.1 milliampere
- Brand
- Johnson Controls
- Regulatory Approvals
- UL: S1570; ULC: S8643; FM Approved; CSFM
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Overall Cabinet Width : 10.16 millimetre
- Overall Depth : 3.175 millimetre
- Overall Height : 11.43 millimetre
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Current : 5.1 milliampere
- Brand : Johnson Controls
- Regulatory Approvals : UL: S1570; ULC: S8643; FM Approved; CSFM