/content/hbtbt/ae/en/search-results.html

    Gateways

    Alarm Transponder VARIODYN D1

    Alarm transponder for VARIODYN D1 provides each 2 supervised relay outputs for optical alarm signaling devices to provide alarms to people.

    Overview

    Alarm transponder for VARIODYN D1 provides each 2 supervised relay outputs for optical alarm signaling devices to provide alarms to people. It works independently, is driven by the VARIODYN D1 and this message to the VARIODYN D1 is reported in case of failure of the relay line. The transponder is installed within the cabinet of VARIODYN D1. For the installation of the alarm transponder for VARIODYN D1, the following case is available as an option: -788603.10 (For DIN rail mounting in the enclosure cabinet or stand). The power supply of the alarm transponder via the system's 24 V DC. The alarm transponder is attached to the DOM and UIM or VARIODYN D1 Comprio. Per relay line can be connected up to 10 visual alarm devices.

    Features & Benefits:
    • Two supervised relay outputs for the system VARIODYN D1, for connection of optical alarms
    • Per relay output can be connected up to 10 visual alarm
    • Per DOM / UIM or Comprio can be connected up to 4 alarm transponder
    Specifications

    Others

    • Housing Color
      • Black

    Others

    • Housing Color
      • Black
    • Housing Color : Black
    Others
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    application/pdf 5.22 MB
    6/1/2019
    5.22 MB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    application/pdf 5.22 MB
    6/1/2019
    5.22 MB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Name
    Description
    File Size
    Date
    Size
    Arquitectura Sistema VARIODYN D1 Catalog
    5.22 MB
    6/1/2019
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    6.48 MB
    6/1/2019
    Product Number
    Part Number
    Description
    Add to list
    583531
    VoIP- or ISDN transmission device
    583534
    PSE 802.3af PoE Injector, For VoIPISDN Transmission Device