/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Canbus Extension Card

    Discontinued

    Canbus Extension Card have can-Bus AM-8200 network amplification and repetition card with opt isolated outputs. It can be used to double the distance between two network nodes. They have 8 cards which can be installed along the network.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Canbus Extension Card have can-Bus AM-8200 network amplification and repetition card with opt isolated outputs. It can be used to double the distance between two network nodes. They have 8 cards which can be installed along the network. It can be mounted directly inside the HLSPS25 power supply or inside an AM-8200 power supply.